1660h FSOE TxPDO fixed mapping parameter 0x1660
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1660h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
| Mapping entry 1 | 1660h | 1 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 2 | 1660h | 2 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 3 | 1660h | 3 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 4 | 1660h | 4 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 5 | 1660h | 5 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 6 | 1660h | 6 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 7 | 1660h | 7 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 8 | 1660h | 8 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 9 | 1660h | 9 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 10 | 1660h | 10 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 11 | 1660h | 11 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 12 | 1660h | 12 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 13 | 1660h | 13 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 14 | 1660h | 14 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 15 | 1660h | 15 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 16 | 1660h | 16 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 17 | 1660h | 17 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 18 | 1660h | 18 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 19 | 1660h | 19 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 20 | 1660h | 20 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 21 | 1660h | 21 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 22 | 1660h | 22 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 23 | 1660h | 23 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 24 | 1660h | 24 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 25 | 1660h | 25 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 26 | 1660h | 26 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 27 | 1660h | 27 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 28 | 1660h | 28 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 29 | 1660h | 29 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 30 | 1660h | 30 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 31 | 1660h | 31 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 32 | 1660h | 32 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 33 | 1660h | 33 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 34 | 1660h | 34 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 35 | 1660h | 35 | Unsigned32 | - | - | Read only | No | v1, v2 |
| Mapping entry 36 | 1660h | 36 | Unsigned32 | - | - | Read only | No | v1, v2 |





